Destaco Logo

MINIATURE, 2-Jaw Gripping

Parallel Grippers

MINIATURE, PARALLEL GRIPPERS FOR SMALL PART GRIPPING – RPM/RPMC SERIES

MINIATURE, PARALLEL GRIPPERS FOR SMALL PART GRIPPING – RPM/RPMC SERIES

Ideal for semiconductor and life sciences laboratory applications, ultra-small gripper for space constrained applications, and sealed design operates in harsh environments. Viton® seals option for high temperature applications -30°C to +150°C [-20°F to +300°F]. Miniature gripper for small part gripping. Zero side play due to Dual V bearing system. Low friction and smooth operation for precise part position repeatability. Create compact gripper arrays with top manifold design. Adjustable pre-load screws eliminates side play over life of unit. Purge and scavenge ports for clean/harsh environment operation. Units are lubricated with clean-room grease and hold a class 10 rating for clean-rooms.

Features

  • Spring Assist option to maintain grip force upon loss of air pressure
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications