Destaco Logo

Robohand Gripping Solutions

Parallel Grippers

SEALED, PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY & PACKAGING – RPS SERIES

SEALED, PARALLEL GRIPPERS FOR AUTOMOTIVE ASSEMBLY & PACKAGING – RPS SERIES

Designed for automotive assembly, critical part drop prevention applications, general purpose spring assist gripping, and packaging applications. Robust sealed design gripper. Double wedge design for high impact applications. Spring assist option for part retention in case of air pressure loss. Inductive jaw location sensing. Grip force range from 222N [50 lbs] to 2669N [600 lbs] and stroke range from 6.4mm [0.25 in] to 31.8mm [1.25 in].

Features

  • Spring Assist option to maintain grip force upon loss of air pressure
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications