Destaco Logo

MULTIPURPOSE, ROBUST PARALLEL GRIPPERS WITH HIGH REPEATABILITY

MULTIPURPOSE, ROBUST PARALLEL GRIPPERS WITH HIGH REPEATABILITY – PPC SERIES

MULTIPURPOSE, ROBUST PARALLEL GRIPPERS WITH HIGH REPEATABILITY – PPC SERIES

Designed for feed thru work piece applications, optical workpiece inspection via center hole, and part feed/ejection, part cleaning, and part presence capability. Multipurpose robust gripper with high repeatability. Through-hole design for 3rd party tooling, imaging, part ejectors, hoses and sensing. Spring assist option maintains grip in case of air pressure loss. Grip force range from 1474N to 4332N with repeatability of +/-0.02mm.

Features

  • Spring Assist option to maintain grip force upon loss of air pressure
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnect™ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications