Destaco Logo

Hydraulic & Pneumatic Angular Grippers

2-JAW ANGULAR GRIPPERS FOR FOOD HANDLING - FUA

2-JAW ANGULAR GRIPPERS FOR FOOD HANDLING - FUA

This angular gripper series is designed for direct product contact in the food zone, according to the food industry standard. (EN 1672-2) All parts are corrosion resistant, non-toxic, non-contaminating, non-porous, non-absorbent and non-reactive. Its stainless steel design resists chemical cleaning procedures. The optional body conforms to FDA standards and is made of High Performance Polymer for a significantly lighter weight. Its electro-polished exterior with no recessed or inaccessible zones prevents retention of contaminants and simplifies cleaning. The sealed motion components (IP69K design) are made for high-pressure and high-temperature daily cleanings. Any metal/metal contact is protected by a gasket for leakproof assembly against bacteria. This angular gripper design offers easier radial sealing of jaws. The optional security springs help with external gripping, in case of air supply failure, in single acting or spring assist mode. There are no external fasteners to avoid any foreign matter in food. This gripper contains special lubricants suitable for food industry and a long maintenance-free service life.

Features

  • Spring Assist option to maintain grip force upon loss of air pressure
  • Originator of the double-wedge design for long-life, robust grippers
  • The DirectConnectâ„¢ feature allows for a complete multi-axis pick & place solution without the need for transition plates.
  • Low break-away precision grippers for picking up fragile precision parts with high repeatability
  • Available in a wide range of sizes and configurations

Markets

Applications