Destaco Logo

Sheet Metal Grippers

MODULAR, CAM-STYLE PRESSROOM GRIPPER FOR METAL SHEETS – 84N2

MODULAR, CAM-STYLE PRESSROOM GRIPPER FOR METAL SHEETS – 84N2

The 84N2 Series Sheet Metal Gripper accelerates your stamping press operations by producing more stamped parts per hour with higher efficiency while reducing moment loads and overall system wear and tear.

Features

  • Lightweight: Reduce moment loading and wear-and-tear on equipment with our 0.27 kg lightweight gripper
  • Ultra-Fast: Increase productivity and operate faster with a 33 ms actuation time
  • Powerful Grip: Hold on tightly to a variety of press transfer parts with 1000 N of grip force at 5 bar
  • Compact: Small gripper foot print ideal for constrained space requirements
  • Zero Protrusion: No die alterations required—top jaw mechanism does not protrude through bottom of gripper
  • Broad selection of accessories including tips, sensors, sheet stops, mounts, and a one-step easy tip adjustment tool

Markets