
PIN PACKAGES FOR ACCURATE POSITIONING OF SHEET METAL & WORK PARTS

Visit Product Series:
heavy-duty-manual-pin-package-56h40-2Unit View
Dimensions / Applications
- Weight (lb)5.5
- Product ApplicationCLAMPING
Technical Details
- Stroke (in)1.6
- Supplied?No
Product Information
- Accessories8CE-231-1|86P0-20000004|82ZB-009-2|82ZB-013-3|86P0-200L4|86P0-200C8006|8EL-002-1|8EL-003-1|82ZB-181-1
- BrandDESTACO
- Product TypeHeavy-Duty Manual-Pin-Package
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F56H40-202xx004.jpg%2Frename%2F56H40-202xx004.png&w=3840&q=75)
