Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PIN PACKAGES FOR ACCURATE POSITIONING OF SHEET METAL & WORK PARTS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Heavy Duty Manual Pin Packages
heavy-duty-manual-pin-package-56h40-2
56H40-202L4E1A - Heavy-Duty Manual-Pin-Package
56H40-202L4E1A - Heavy-Duty Manual-Pin-Package
Email product details
Visit Product Series:
heavy-duty-manual-pin-package-56h40-2
Request Quote
Technical Details
CAD / Download
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
5.5
Technical Details
Supplied?
No
Product Information
Brand
DESTACO
Handle Color
Red
Product Type
Heavy-Duty Manual-Pin-Package
Spindle Included?
No
CAD / Download
Resources
FAQs
Articles
Related Products
56H40-2 Series
56H40-202L4E1B - Heavy-Duty Manual-Pin-Package
Add to quote
Explore
56H40-2 Series
56H40-202L4E2C - Heavy-Duty Manual-Pin-Package
Add to quote
Explore