Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
PIN PACKAGES FOR ACCURATE POSITIONING OF SHEET METAL & WORK PARTS
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Heavy Duty Manual Pin Packages
heavy-duty-manual-pin-package-56h40-2
56H40-2A4L4004 - Heavy-Duty Manual-Pin-Package
56H40-2A4L4004 - Heavy-Duty Manual-Pin-Package
Email product details
Visit Product Series:
heavy-duty-manual-pin-package-56h40-2
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
4.4
Technical Details
Stroke (in)
1.6
Supplied?
No
Product Information
Accessories
8CE-231-1|86P0-20000004|82ZB-009-2|82ZB-013-3|86P0-200L4|86P0-200C8006|8EL-002-1|8EL-003-1|82ZB-181-1
Brand
DESTACO
Product Type
Heavy-Duty Manual-Pin-Package
Spindle Included?
No
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
56H40-2 Series
56H40-210L4004 - Heavy-Duty Manual-Pin-Package
Add to quote
Explore
56H40-2 Series
56H40-204L4004 - Heavy-Duty Manual-Pin-Package
Add to quote
Explore