
PIN PACKAGES FOR ACCURATE POSITIONING OF SHEET METAL & WORK PARTS

Visit Product Series:
heavy-duty-manual-pin-package-56h40-2Unit View
Dimensions / Applications
- Weight (lb)4.4
Technical Details
- Cylinder Bore (in)1.57
- Deviation (in)0.002
- Shear Force (lb)45
- Stroke (in)0.8
- Supplied?No
Product Information
- Accessories8MF-071-1|86P0-20000002|82ZB-181-1|82ZB-009-2|82ZB-013-3|86P0-200L4|86P0-200C8|86P0-200D8|8EL-002-1|8EL-003-1
- BrandDESTACO
- Hand LeverYes
- Product TypeHeavy-Duty Manual-Pin-Package
- Spindle Included?No
Related Products
56H40-2 Series
56H40-2XXXXXXC-6 - Heavy-Duty Manual-Pin-Package
%3Afill(white)%2Fcatsy.1004%2F56D%2BHero%2BD8.jpg%2Frename%2F56D%2BHero%2BD8.png&w=3840&q=75)