Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Pneumatic Clamping
Manual Power Clamps
Heavy-Duty Manual Power Clamps-52H-3E
52H-3N23H063L8 - MANUAL CLAMP MODULAR
52H-3N23H063L8 - MANUAL CLAMP MODULAR
Email product details
Visit Product Series:
Heavy-Duty Manual Power Clamps-52H-3E
Request Quote
Configure with accessories
Technical Details
CAD / Configure
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Weight (lb)
7.7
Technical Details
Supplied?
No
Product Information
Accessories
8EA-146-4|8EA-154-4|8EA-147-4|8EA-155-4|8EA-158-4|8EA-167-4|8EL-002-1|8EL-003-1|8UM634-15-144|8UM634-25-144|8UM634-45-144|8UM631-75-204|8UL634-15-144|8UR634-15-144|8UL634-25-144|8UR634-25-144|8UL634-45-144|8UR634-45-144|8UR631-75-204|8JG-080-1-01|8S631-25-144|8S631-45-144|8S631-75-204
Brand
DESTACO
Product Type
Modular Manual Power Clamp
Spindle Included?
No
CAD / Configure
Accessories
Resources
FAQs
Articles
Related Products
52H-3E Series
52H-3N23H063L9 - Modular Manual Power Clamp
Add to quote
Explore
52H-3E Series
52H-3N03H063L9 - Modular Manual Power Clamp
Add to quote
Explore