
VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH HAND CLEARANCE – 2002 SERIES

Visit Product Series:
Hold Down Clamps-2002Unit View
Dimensions / Applications
- Height (in)5.28
- Length (in)3.29
- Weight (lb)0.5
- Width (in)0.94
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Woodworking
Technical Details
- Clamp Arm Length (in)1.91
- Height Under Clamp Arm (in)1.28
- Maximum Holding Capacity (lbf)600.0
- Bolt Retainer2002115-E
- Supplied?No
Product Information
- Accessories2002115-E|2002115-E
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel