
VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH HAND CLEARANCE – 2002 SERIES

Unit View
Dimensions / Applications
- Length (in)3.29
- Weight (lb)0.49
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Woodworking
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)1.91
- Height Under Clamp Arm (in)1.28
- Maximum Holding Capacity (lbf)600.0
- Supplied?No
Product Information
- Accessories2002115-E
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
Related Products
2002 Series
2002-U-G - a 2002-U with Green Handle
%3Afill(white)%2Fcatsy.1004%2F2002_SB.jpg%2Frename%2F2002_SB.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F2002_U-G%2B-%2B18550.jpg%2Frename%2F2002_U-G%2B-%2B18550.png&w=3840&q=75)