
VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH HAND CLEARANCE – 2002 SERIES

Unit View
Dimensions / Applications
- Length (in)3.29
- Weight (lb)0.49
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Woodworking
- Duty Cycle2
- Product ApplicationCLAMPING
Technical Details
- Arm Length (in)1.93
- Clamp Arm Height (in)0.95
- Clamp Arm Length (in)1.93
- Height Under Clamp Arm (in)0.95
- Maximum Holding Capacity (lbf)600.0
- Supplied?No
Product Information
- Accessories215208-M|215105|215208-M|215105
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly215208-M
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F2002_U-Y%2B-%2B18552.jpg%2Frename%2F2002_U-Y%2B-%2B18552.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F2002_U-B%2B-%2B18549.jpg%2Frename%2F2002_U-B%2B-%2B18549.png&w=3840&q=75)