
VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH HAND CLEARANCE – 2002 SERIES

Visit Product Series:
Hold Down Clamps-2002Unit View
Dimensions / Applications
- Height (in)4.72
- Length (in)3.29
- Weight (lb)0.49
- Width (in)1.52
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Woodworking
Technical Details
- Arm Length (in)1.93
- Clamp Arm Height (in)0.9500
- Clamp Arm Length (in)1.93
- Height Under Clamp Arm (in)0.95
- Maximum Holding Capacity (lbf)600.0
- Supplied?No
Product Information
- Accessories215208-M|215105|202943-M|215905
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleOpen U-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly215208-M
- Spindle Included?No