Destaco Logo

LOW-PROFILE, VERTICAL MANUAL HOLD-DOWN CLAMPS – 201 SERIES

201-U - Vertical Hold-Down Toggle Locking Clamp

201-UVertical Hold-Down Toggle Locking Clamp, Flanged Base, U-Bar

Visit Product Series:

Hold Down Clamps-201

Unit View

Dimensions / Applications

  • Height (in)3.08
  • Length (in)2.04
  • Weight (lb)0.18
  • Width (in)1.34
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningNot Recommended
  • Application - WeldingPoor/Low
  • ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working

Technical Details

  • Arm Length (in)1.03
  • Clamp Arm Height (in)0.63
  • Clamp Arm Length (in)1.03
  • Height Under Clamp Arm (in)0.63
  • Maximum Holding Capacity (lbf)100.0
  • Supplied?No

Product Information

  • Accessories305208-M|102111|305208-M|102111
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Spindle Assembly305208-M
  • Spindle Included?No