
LOW-PROFILE, VERTICAL MANUAL HOLD-DOWN CLAMPS – 201 SERIES

Visit Product Series:
Hold Down Clamps-201Unit View
Dimensions / Applications
- Height (in)3.53
- Length (in)2.04
- Weight (lb)0.2
- Width (in)0.94
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningNot Recommended
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)1.03
- Height Under Clamp Arm (in)0.88
- Maximum Holding Capacity (lbf)100.0
- Supplied?No
Product Information
- Accessories305208-M|102111|305208-M|102111
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly305208-M
- Spindle Included?No