
HORIZONTAL, MANUAL HOLD-DOWN CLAMPS WITH LOCKING MECHANISM – 2013 SERIES

Unit View
Dimensions / Applications
- Length (in)5.87
- Weight (lb)0.37
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Welding; Woodworking
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Arm Length (in)1.65
- Clamp Arm Height (in)0.75
- Clamp Arm Length (in)1.65
- Height Under Clamp Arm (in)0.75
- Maximum Holding Capacity (lbf)295
- Supplied?No
Product Information
- Accessories2013208-M|102111|2013208-M|102111|L-213-1-01|L-213-1-02|L-213-2-01|L-213-2-02|L-213-3-01|L-213-4-01
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly2013208-M
- Spindle Included?No
%3Afill(white)%2Fcatsy.1004%2F2013-U-B%2B-%2B18561.jpg%2Frename%2F2013-U-B%2B-%2B18561.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F2013-U-Y%2B-%2B18564.jpg%2Frename%2F2013-U-Y%2B-%2B18564.png&w=3840&q=75)