Destaco Logo

HORIZONTAL, MANUAL HOLD-DOWN CLAMPS WITH LOCKING MECHANISM – 2013 SERIES

2013-UR - Horizontal Hold-Down Toggle Locking Clamp

2013-URHorizontal Hold-Down Toggle Locking Clamp, a 2013-U with Toggle Lock Plus

Visit Product Series:

Hold Down Clamps-2013Toggle-Lock

Unit View

Dimensions / Applications

  • Height (in)1.3
  • Length (in)5.87
  • Weight (lb)0.37
  • Width (in)1.06
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingNot Recommended
  • Application - MachiningPoor/Low
  • Application - WeldingFair/Medium
  • ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Welding; Woodworking

Technical Details

  • Arm Length (in)1.65
  • Clamp Arm Height (in)0.75
  • Clamp Arm Length (in)1.65
  • Height Under Clamp Arm (in)0.75
  • Maximum Holding Capacity (lbf)295
  • Spindle Included?No
  • Supplied?No

Product Information

  • AccessoriesL-213-1-01|L-213-1-02|L-213-2-01|L-213-2-02|L-213-3-01|L-213-4-01|2013208-M|2013208-M|102111|L-213-1-01|L-213-1-02|L-213-2-01|L-213-2-02|L-213-3-01|L-213-4-01
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleOpen U-Bar
  • HandleHorizontal
  • Handle ColorRed
  • Product TypeHorizontal Hold-Down Toggle Clamp
  • Spindle Assembly2013208-M
  • Standard MaterialSteel