
HORIZONTAL, MANUAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 2017 SERIES

Unit View
Dimensions / Applications
- Height (in)1.95
- Length (in)8.65
- Weight (lb)0.97
- Width (in)1.86
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)2.53
- Height Under Clamp Arm (in)0.98
- Maximum Holding Capacity (lbf)560.0
- Supplied?No
Product Information
- Accessories215105|215208-M|L-217-1-01|L-217-1-02|L-217-1-03|L-217-2-01|L-217-2-02|L-217-3-01|L-217-4-01
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleOpen U-Bar
- HandleHorizontal
- Handle ColorBlack
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly215208-M
- Spindle Included?No