
VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 202 SERIES

Visit Product Series:
Hold Down Clamps-202Unit View
Dimensions / Applications
- Height (in)4.31
- Length (in)2.08
- Weight (lb)0.4
- Width (in)1.57
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningNot Recommended
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)1.31
- Height Under Clamp Arm (in)0.93
- Maximum Holding Capacity (lbf)250
- Spindle Included?No
- Supplied?No
Product Information
- Accessories202305|205943-M|205943-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Standard MaterialStainless Steel