
VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 202 SERIES

Unit View
Dimensions / Applications
- Length (in)2.08
- Weight (lb)0.37
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningNot Recommended
- Application - WeldingPoor/Low
- ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Arm Length (in)1.73
- Clamp Arm Height (in)0.93
- Clamp Arm Length (in)1.73
- Height Under Clamp Arm (in)0.94
- Maximum Holding Capacity (lbf)200
- Supplied?No
Product Information
- Accessories202305|202208-M|215105|202208-M|215105
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly202208-M
- Spindle Included?No
Related Products
202 Series
202-USS - Stainless Steel 202-U
%3Afill(white)%2Fcatsy.1004%2F202_T.jpg%2Frename%2F202_T.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F202_USS.jpg%2Frename%2F202_USS.png&w=3840&q=75)