
VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 202 SERIES

Unit View
Dimensions / Applications
- Length (in)2.73
- Weight (lb)0.35
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)1.73
- Height Under Clamp Arm (in)1.13
- Maximum Holding Capacity (lbf)200
- Supplied?No
Product Information
- Accessories202305|202208-M|215105
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel
%3Afill(white)%2Fcatsy.1004%2F202_U-G%2B-%2B18574.jpg%2Frename%2F202_U-G%2B-%2B18574.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F202_U-B%2B-%2B18573.jpg%2Frename%2F202_U-B%2B-%2B18573.png&w=3840&q=75)