Destaco Logo

VERTICAL, MANUAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 202 SERIES

202-USS - Vertical Hold-Down Toggle Locking Clamp

202-USSVertical Hold-Down Toggle Locking Clamp, Stainless Steel version of 202-U

Visit Product Series:

Hold Down Clamps-202

Unit View

Dimensions / Applications

  • Height (in)4.31
  • Length (in)2.73
  • Weight (lb)0.4
  • Width (in)1.57
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningNot Recommended
  • Application - WeldingPoor/Low
  • ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Food Processing; Woodworking

Technical Details

  • Arm Length (in)1.73
  • Clamp Arm Height (in)0.92
  • Clamp Arm Length (in)1.73
  • Height Under Clamp Arm (in)0.92
  • Maximum Holding Capacity (lbf)250
  • Supplied?No

Product Information

  • Accessories202305|202943|202943-M|202943-M|215905
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Spindle Assembly202943
  • Spindle Included?No