
HORIZONTAL, MANUAL HOLD-DOWN CLAMPS WITH ADJUSTABLE PRE-LOAD – 2027 SERIES

Visit Product Series:
Hold Down Clamps-2027Unit View
Dimensions / Applications
- Height (in)2.25
- Length (in)9.88
- Weight (lb)1.34
- Width (in)1.81
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Machining; Woodworking
Technical Details
- Arm Length (in)2.86
- Clamp Arm Height (in)1.32
- Clamp Arm Length (in)2.86
- Height Under Clamp Arm (in)1.32
- Maximum Holding Capacity (lbf)840
- Supplied?No
Product Information
- Accessories2007208-M|507107|L-227-1-01|L-227-1-02|L-227-1-03|L-227-1-04|2007208-M|507107|L-227-1-01|L-227-1-02|L-227-1-03|L-227-1-04|L-227-2-01|L-227-2-02|L-227-3-01|L-227-4-01
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleOpen U-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly2007208-M
- Spindle Included?No