
Visit Product Series:
Hold Down Clamps-206Unit View
Dimensions / Applications
- Height (in)1.06
- Length (in)2.74
- Weight (lb)0.1
- Width (in)0.94
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Food Processing; Woodworking
Technical Details
- Arm Length (in)0.93
- Clamp Arm Height (in)0.4
- Clamp Arm Length (in)0.93
- Height Under Clamp Arm (in)0.4
- Maximum Holding Capacity (lbf)100
- Supplied?No
Product Information
- Accessories205943-M
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleLow U-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly205943
- Spindle Included?No