
MANUAL, VERTICAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 207 SERIES

Visit Product Series:
Hold Down Clamps-207Unit View
Dimensions / Applications
- Height (in)6.93
- Length (in)5.06
- Weight (lb)0.75
- Width (in)1.73
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)5.06
- Height Under Clamp Arm (in)1.26
- Maximum Holding Capacity (lbf)500
- Bolt Retainer207105
- Supplied?No
Product Information
- Accessories207105-M|207305|207426-Q|207105|207105
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleLong Solid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel