Destaco Logo

MANUAL, VERTICAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 207 SERIES

207-SF - Vertical Hold-Down Toggle Locking Clamp

207-SFVertical Hold-Down Toggle Locking Clamp, Solid Bar, Dual Mount

Visit Product Series:

Hold Down Clamps-207

Unit View

Dimensions / Applications

  • Height (in)8.30
  • Length (in)5.03
  • Weight (lb)0.84
  • Width (in)1.50
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingPoor/Low
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)3.2
  • Height Under Clamp Arm (in)2.69
  • Maximum Holding Capacity (lbf)500
  • Bolt Retainer207105
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories207105-M|207305|207426-Q|207105|207105
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleDual
  • BrandDESTACO
  • Clamp Arm StyleSolid Bar
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Standard MaterialSteel