Destaco Logo

MANUAL, VERTICAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 207 SERIES

Default Image

207-U-GMVertical Hold-Down Toggle Clamp, a 207-U with Safety Grip

Visit Product Series:

Hold Down Clamps-207

Unit View

Dimensions / Applications

  • Height (in)6.93
  • Length (in)3.72
  • Weight (lb)0.66
  • Width (in)1.73
  • Service EnvironmentNormal

Technical Details

  • Clamp Arm Length (in)2.14
  • Height Under Clamp Arm (in)1.25
  • Maximum Holding Capacity (lbf)375
  • Supplied?No

Product Information

  • Accessories207305|207426-Q|2007208-M|225208-M|507107
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Spindle Included?No
  • Standard MaterialSteel