Destaco Logo

MANUAL, VERTICAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 207 SERIES

207-UB-L - Vertical Hold-Down Toggle Locking Clamp

207-UB-LVertical Hold-Down Toggle Locking Clamp, a 207-UB without Spindle

Visit Product Series:

Hold Down Clamps-207

Unit View

Dimensions / Applications

  • Height (in)7.48
  • Length (in)3.72
  • Weight (lb)0.8
  • Width (in)1.25
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingPoor/Low
  • Product ApplicationCLAMPING

Technical Details

  • Clamp Arm Length (in)2.14
  • Height Under Clamp Arm (in)1.25
  • Maximum Holding Capacity (lbf)375
  • Supplied?No

Product Information

  • Accessories207305|207426-Q|2007208-M|507107|L-227-2-01|L-227-2-02|L-227-3-01|L-227-4-01|507107|L-227-1-01|L-227-1-02|L-227-1-03|L-227-1-04|L-227-2-01|L-227-2-02|L-227-3-01|L-227-4-01|207426-Q
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleStraight
  • BrandDESTACO
  • Clamp Arm StyleOpen U-Bar
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Spindle Included?No
  • Standard MaterialSteel