
MANUAL, VERTICAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 207 SERIES

Visit Product Series:
Hold Down Clamps-207Unit View
Dimensions / Applications
- Height (in)6.93
- Length (in)5.41
- Weight (lb)0.9714
- Width (in)1.73
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Woodworking
Technical Details
- Arm Length (in)3.85
- Clamp Arm Height (in)1.25
- Clamp Arm Length (in)3.85
- Height Under Clamp Arm (in)1.25
- Maximum Holding Capacity (lbf)375
- Supplied?No
Product Information
- Accessories207305|207426-Q|2007208-M|225208-M|507107|225208-M|507107|207426-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleLong U-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly225208-M
- Spindle Included?No