Destaco Logo

MANUAL, VERTICAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 207 SERIES

207-USS - Vertical Hold-Down Toggle Locking Clamp

207-USSVertical Hold-Down Toggle Locking Clamp, Stainless Steel 207-U

Visit Product Series:

Hold Down Clamps-207

Unit View

Dimensions / Applications

  • Height (in)5.63
  • Length (in)4.44
  • Weight (lb)0.8
  • Width (in)1.75
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingPoor/Low
  • ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Food Processing; Woodworking

Technical Details

  • Arm Length (in)2.85
  • Clamp Arm Height (in)1.25
  • Clamp Arm Length (in)2.85
  • Height Under Clamp Arm (in)1.25
  • Maximum Holding Capacity (lbf)450
  • Supplied?No

Product Information

  • Accessories207305|207426-Q|207943-M|207943-M|507907|207426-Q
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Spindle Included?No
  • Standard MaterialStainless Steel