Destaco Logo

MANUAL, VERTICAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 210 SERIES

210-S - Vertical Hold-Down Toggle Locking Clamp

210-SVertical Hold-Down Toggle Locking Clamp, Flanged Base, Solid Bar

Visit Product Series:

Hold Down Clamps-210

Unit View

Dimensions / Applications

  • Height (in)8.19
  • Length (in)5.51
  • Weight (lb)1.3
  • Width (in)2.56
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingFair/Medium
  • ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working

Technical Details

  • Arm Length (in)5.47
  • Clamp Arm Height (in)1.67
  • Clamp Arm Length (in)5.47
  • Height Under Clamp Arm (in)1.67
  • Maximum Holding Capacity (lbf)750
  • Bolt Retainer210114
  • Supplied?No

Product Information

  • Accessories210114-M|210440-Q|210114|237943-M|210114|237943-M|235106
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleSolid Bar
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Spindle Included?No
  • Standard MaterialSteel