
MANUAL, VERTICAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 210 SERIES

Visit Product Series:
Hold Down Clamps-210Unit View
Dimensions / Applications
- Height (in)9.11
- Length (in)5.54
- Weight (lb)1.3
- Width (in)1.77
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)3.62
- Height Under Clamp Arm (in)2.2
- Maximum Holding Capacity (lbf)750
- Bolt Retainer210114
- Supplied?No
Product Information
- Accessories210114-M|210114|210114|235106
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel