
MANUAL, VERTICAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 210 SERIES

Visit Product Series:
Hold Down Clamps-210Unit View
Dimensions / Applications
- Height (in)5.43
- Length (in)5.54
- Weight (lb)1.3
- Width (in)6.02
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)3.62
- Height Under Clamp Arm (in)1.67
- Maximum Holding Capacity (lbf)600
- Supplied?No
Product Information
- Accessories210440-Q|235906|235106|210440-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleT-Handle
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel