
MANUAL, VERTICAL HOLD-DOWN CLAMPS WITH TOGGLE LOCKING – 210 SERIES

Visit Product Series:
Hold Down Clamps-210Unit View
Dimensions / Applications
- Height (in)8.19
- Length (in)5.54
- Weight (lb)1.56
- Width (in)2.56
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working
Technical Details
- Arm Length (in)3.63
- Clamp Arm Height (in)1.67
- Clamp Arm Length (in)3.63
- Height Under Clamp Arm (in)1.67
- Maximum Holding Capacity (lbf)600
- Supplied?No
Product Information
- Accessories210440-Q|235906|235106|240208-M|240208-M|235106|210440-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly240208-M
- Spindle Included?No