Destaco Logo

LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 213 SERIES

213-U - Horizontal Hold-Down Toggle Locking Clamp

213-UHorizontal Hold-Down Toggle Locking Clamp, Flanged Base, U-Bar

Visit Product Series:

Hold Down Clamps-213

Unit View

Dimensions / Applications

  • Height (in)1.39
  • Length (in)4.05
  • Weight (lb)0.2
  • Width (in)1.06
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingFair/Medium
  • ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working

Technical Details

  • Arm Length (in)1.42
  • Clamp Arm Height (in)0.65
  • Clamp Arm Length (in)1.42
  • Height Under Clamp Arm (in)0.65
  • Maximum Holding Capacity (lbf)150
  • Supplied?No

Product Information

  • Accessories213208-M|213208-M|102111
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleHorizontal
  • Handle ColorRed
  • Product TypeHorizontal Hold-Down Toggle Clamp
  • Spindle Assembly213208-M
  • Spindle Included?No