Products
Markets
Applications
Services
Resources
Company
Contact
Virtual Tech Support
English
Search...
Need Help?
Find a Distributor
Login
View draft quote
LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 213 SERIES
DESTACO - Workholding Equipment & Automation Tooling Solutions
Clamping
Manual Clamping
Hold Down Clamps
Hold Down Clamps-213
213-UB - Straight Base, U-Bar
213-UB - Straight Base, U-Bar
Email product details
Visit Product Series:
Hold Down Clamps-213
Request Quote
Technical Details
CAD / Download
Accessories
Resources
FAQs
Articles
Technical Details
Unit View
Imperial
Metric
Dimensions / Applications
Length (in)
4.05
Weight (lb)
0.2
Application - Assembly
Excellent/High
Application - Checking Fixtures
Excellent/High
Application - Food Processing
Fair/Medium
Application - Machining
Poor/Low
Application - Welding
Fair/Medium
Product Application
CLAMPING
Service Environment
Normal
Technical Details
Clamp Arm Length (in)
1.42
Height Under Clamp Arm (in)
0.77
Maximum Holding Capacity (lbf)
150
Supplied?
No
Product Information
Accessories
213208-M|102111
Accomodates Workpiece Variation
No
Base Mounting Style
Straight
Brand
DESTACO
Clamp Arm Style
U-Bar
Handle
Horizontal
Handle Color
Red
Product Type
Horizontal Hold-Down Toggle Clamp
Spindle Assembly
213208-M
Spindle Included?
No
Show More
CAD / Download
Accessories
Resources
FAQs
Articles
Related Products
213 Series
213-UB-L - Straight Base, Open Bar
Add to quote
Explore
213 Series
213-USS-B - a 213-USS with Blue Handle
Add to quote
Explore