
LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 213 SERIES

Unit View
Dimensions / Applications
- Length (in)4.05
- Weight (lb)0.2
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)0.85
- Height Under Clamp Arm (in)0.77
- Maximum Holding Capacity (lbf)150
- Supplied?No
Product Information
- AccessoriesL-213-1-01|L-213-1-02|L-213-2-01|L-213-2-02|L-213-3-01|L-213-4-01|102111|L-213-1-01|L-213-2-01|L-213-2-02|L-213-3-01|L-213-4-01
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleOpen U-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel