
LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 213 SERIES

Unit View
Dimensions / Applications
- Length (in)4.05
- Weight (lb)0.18
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Food Processing; Welding; Woodworking
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Arm Length (in)1.42
- Clamp Arm Height (in)0.66
- Clamp Arm Length (in)1.42
- Height Under Clamp Arm (in)0.66
- Maximum Holding Capacity (lbf)150
- Supplied?No
Product Information
- Accessories201943-M|201943-M|102911
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly201943
- Spindle Included?No
Related Products
213 Series
213-USS-K - a 213-USS with Black Handle
%3Afill(white)%2Fcatsy.1004%2F213-U-Y%2B-%2B18584.jpg%2Frename%2F213-U-Y%2B-%2B18584.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F213-U-K%2B-%2B18583.jpg%2Frename%2F213-U-K%2B-%2B18583.png&w=3840&q=75)