
LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 215 SERIES

Unit View
Dimensions / Applications
- Height (in)1.53
- Length (in)5.48
- Weight (lb)0.33
- Width (in)1.38
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)2.29
- Height Under Clamp Arm (in)1
- Maximum Holding Capacity (lbf)200
- Supplied?No
Product Information
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleSolid Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Included?No
- Standard MaterialSteel