
LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 217 SERIES

Visit Product Series:
Hold Down Clamps-217Unit View
Dimensions / Applications
- Height (in)1.95
- Length (in)6.58
- Weight (lb)0.4
- Width (in)1.57
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working
Technical Details
- Arm Length (in)2.31
- Clamp Arm Height (in)0.92
- Clamp Arm Length (in)2.31
- Height Under Clamp Arm (in)0.92
- Maximum Holding Capacity (lbf)200
- Spindle Included?No
- Supplied?No
Product Information
- Accessories202208-M|215105|202208-M|215105
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly202208-M
- Standard MaterialSteel