
LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 217 SERIES

Visit Product Series:
Hold Down Clamps-217Unit View
Dimensions / Applications
- Height (in)2.47
- Length (in)6.58
- Weight (lb)0.4
- Width (in)1.12
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)1.49
- Height Under Clamp Arm (in)1.11
- Maximum Holding Capacity (lbf)200
- Spindle Included?No
- Supplied?No
Product Information
- Accessories215105|L-217-1-01|L-217-1-02|L-217-1-03|L-217-2-01|L-217-2-02|L-217-3-01|L-217-4-01|215105|L-217-1-01|L-217-1-02|L-217-1-03|L-217-2-01|L-217-2-02|L-217-3-01|L-217-4-01
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleOpen U-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Standard MaterialSteel