
LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 217 SERIES

Unit View
Dimensions / Applications
- Length (in)6.58
- Weight (lb)0.4
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Food Processing; Welding; Woodworking
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Arm Length (in)2.29
- Clamp Arm Height (in)0.93
- Clamp Arm Length (in)2.29
- Height Under Clamp Arm (in)0.93
- Maximum Holding Capacity (lbf)250
- Supplied?No
Product Information
- Accessories202943-M|215105|202943-M|215105
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly202943
- Spindle Included?No
Related Products
217 Series
217-U-L - Flanged Base Open Bar
%3Afill(white)%2Fcatsy.1004%2F217-U.jpg%2Frename%2F217-U.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F217-U-L.jpg%2Frename%2F217-U-L.png&w=3840&q=75)