
LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 225 SERIES

Visit Product Series:
Hold Down Clamps-225Unit View
Dimensions / Applications
- Height (in)1.84
- Length (in)6.91
- Weight (lb)0.55
- Width (in)1.37
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)2.69
- Height Under Clamp Arm (in)1.56
- Maximum Holding Capacity (lbf)500
- Supplied?No
Product Information
- Accessories207426-Q|2007208-M|225208-M|507107|225208-M|507107|207426-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleStraight
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly225208-M
- Spindle Included?No