Destaco Logo

LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 225 SERIES

225-USS - Horizontal Hold-Down Toggle Locking Clamp

225-USSHorizontal Hold-Down Toggle Locking Clamp, Stainless Steel version of 225-U

Visit Product Series:

Hold Down Clamps-225

Unit View

Dimensions / Applications

  • Height (in)1.84
  • Length (in)6.91
  • Weight (lb)0.7
  • Width (in)1.37
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingFair/Medium
  • Application - MachiningPoor/Low
  • Application - WeldingFair/Medium
  • ApplicationsAssembly; Checking Fixtures; Clamping; Closures; Food Processing; Welding; Woodworking

Technical Details

  • Arm Length (in)2.69
  • Clamp Arm Height (in)1.31
  • Clamp Arm Length (in)2.69
  • Height Under Clamp Arm (in)1.31
  • Maximum Holding Capacity (lbf)600
  • Supplied?No

Product Information

  • Accessories207426-Q|207943-M|207943-M|507907|207426-Q
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleHorizontal
  • Handle ColorRed
  • Product TypeHorizontal Hold-Down Toggle Clamp
  • Spindle Assembly207943
  • Spindle Included?No