
LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 235 SERIES

235-USSHorizontal, Stainless Steel, Hold-Down Toggle Locking Clamp, Stainless Steel Version of 235-U
Visit Product Series:
Hold Down Clamps-235Unit View
Dimensions / Applications
- Height (in)2.56
- Length (in)10.7
- Weight (lb)1.48
- Width (in)2.26
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
Technical Details
- Clamp Arm Length (in)4.14
- Height Under Clamp Arm (in)1.7
- Maximum Holding Capacity (lbf)850
- Supplied?No
Product Information
- Accessories210440-Q|237943-M|237943-M|235906|210440-Q
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly237943
- Spindle Included?No