
LOW-PROFILE, MANUAL HORIZONTAL HOLD-DOWN CLAMPS – 245 SERIES

Unit View
Dimensions / Applications
- Length (in)4.24
- Weight (lb)3.2
- Application - AssemblyExcellent/High
- Application - Checking FixturesFair/Medium
- Application - Food ProcessingNot Recommended
- Application - MachiningFair/Medium
- Application - WeldingFair/Medium
- Product ApplicationCLAMPING
- Service EnvironmentNormal
Technical Details
- Clamp Arm Length (in)4.88
- Height Under Clamp Arm (in)2.19
- Maximum Holding Capacity (lbf)1000
- Supplied?No
Product Information
- Accessories247909|247109|247208-M|247208-M|247109
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleHorizontal
- Handle ColorRed
- Product TypeHorizontal Hold-Down Toggle Clamp
- Spindle Assembly247208-M
- Spindle Included?No
Related Products
215 Series
215-U - Flanged Base, U-Bar
%3Afill(white)%2Fcatsy.1004%2F227-U.jpg%2Frename%2F227-U.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F215-U.jpg%2Frename%2F215-U.png&w=3840&q=75)