Destaco Logo

MANUAL, VERTICAL HOLD-DOWN LOCKING CLAMPS – 247 & 267 SERIES

247-U : 247 - Vertical Hold-Down Toggle Locking Clamp

247-UVertical Hold-Down Toggle Locking Clamp, Flanged Base, U-Bar

Visit Product Series:

Hold Down Clamps-247-267

Unit View

Dimensions / Applications

  • Height (in)8.86
  • Length (in)6.88
  • Weight (lb)2.72
  • Width (in)2.52
  • Application - AssemblyExcellent/High
  • Application - Checking FixturesExcellent/High
  • Application - Food ProcessingNot Recommended
  • Application - MachiningPoor/Low
  • Application - WeldingFair/Medium
  • ApplicationsAssembly; Checking Fixtures; Clamping; Welding; Woodworking

Technical Details

  • Arm Length (in)4.87
  • Clamp Arm Height (in)2
  • Clamp Arm Length (in)4.87
  • Height Under Clamp Arm (in)2.0
  • Maximum Holding Capacity (lbf)1000
  • Spindle Included?No
  • Supplied?No

Product Information

  • Accessories247909|247109|247208-M|247208-M|247109
  • Accomodates Workpiece VariationNo
  • Base Mounting StyleFlange
  • BrandDESTACO
  • Clamp Arm StyleU-Bar
  • HandleVertical
  • Handle ColorRed
  • Product TypeVertical Hold-Down Toggle Clamp
  • Spindle Assembly247208-M
  • Standard MaterialSteel