
MANUAL, VERTICAL HOLD-DOWN LOCKING CLAMPS – 247 & 267 SERIES

Visit Product Series:
Hold Down Clamps-247-267Unit View
Dimensions / Applications
- Height (in)11.97
- Length (in)8.87
- Weight (lb)5
- Width (in)3.74
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingNot Recommended
- Application - MachiningPoor/Low
- Application - WeldingFair/Medium
- ApplicationsAssembly; Checking Fixtures; Clamping; Welding; Woodworking
Technical Details
- Arm Length (in)3.08
- Clamp Arm Height (in)3.08
- Clamp Arm Length (in)5.92
- Height Under Clamp Arm (in)3.08
- Maximum Holding Capacity (lbf)1200
- Supplied?No
Product Information
- Accessories267902|240203-M|267102|267203-M|267102
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly267203-M
- Spindle Included?No