
MANUAL, VERTICAL HOLD-DOWN LOCKING CLAMPS WITH DUAL MOUNTING – 317 SERIES

Unit View
Dimensions / Applications
- Length (in)6.53
- Weight (lb)0.8
- Application - AssemblyExcellent/High
- Application - Checking FixturesExcellent/High
- Application - Food ProcessingFair/Medium
- Application - MachiningPoor/Low
- Application - WeldingPoor/Low
- ApplicationsAssembly; Checking Fixtures; Closures; Welding; Wood Working
- Duty Cycle2
- Product ApplicationCLAMPING
Technical Details
- Arm Length (in)2.53
- Clamp Arm Height (in)2.68
- Clamp Arm Length (in)2.53
- Height Under Clamp Arm (in)2.68
- Maximum Holding Capacity (lbf)375
- Supplied?No
Product Information
- Accessories2007208-M|507107|507208-M|507208-M|507107
- Accomodates Workpiece VariationNo
- Base Mounting StyleFlange
- BrandDESTACO
- Clamp Arm StyleU-Bar
- HandleVertical
- Handle ColorRed
- Product TypeVertical Hold-Down Toggle Clamp
- Spindle Assembly507208-M
- Spindle Included?No
Related Products
548/578 Series
578 CLAMPHOLD-DOWN ACTION CLAMP
%3Afill(white)%2Fcatsy.1004%2F317-S.jpg%2Frename%2F317-S.png&w=3840&q=75)
%3Afill(white)%2Fcatsy.1004%2F578.jpg%2Frename%2F578.png&w=3840&q=75)